Ciasteczka wykorzystywane przez serwis internetowy SKF

SKF uzywa na swoich stornach interentowych cookies w celu możliwie jak najlepszego dostosowywania prezentowanych informacji do preferencji odwiedzających, dotyczących między innymi regionu i języka. Czy wyrażasz zgodę na wykorzystywanie cookies przez SKF?

cookie_information_popup_text_2[150]

Press-in wiper seals

As their name implies, press-in wiper seals are pressed into the housing in the cylinder head. These seals are designed with a steel retaining ring that provides a robust static sealing on the outside surface. The polyurethane (TPU) wiper lip is bonded to the drawn sheet steel retaining ring and maintains a sealing force by tension as well as cantilever action (flexing) to the seal lips. This provides a robust preload of the wiper lips even under minor radial misalignments between the rod and head. Pressin wiper seals are available with a single-lip or double-lip design.

PA profiles

PA profiles (fig. 1) have an effective single wiping lip that protrudes from the head. This design allows small radial cross sections and reduces the risk of contaminant adherence on the wiper lip. PA profiles are available in metric sizes (→ Size list [pdf]). For additional information, refer to PA profile data.

MCW profiles

MCW profiles (fig. 2) have an effective single wiping lip that does not protrude from the head. This allows compact arrangement when the cylinder is retracted. These profiles are available in metric (→ Size list [pdf]) and inch sizes (→ Size list [pdf]). For additional information, refer to MCW profile data.

PAD and PADV profiles

PAD profiles (fig. 3) have a double-lip design with an internal-facing wiper lip that regulates the lubrication film on the rod. The internal lip wipes excess fluid film from the rod on extending stroke and allows this excess fluid to return under the rod seal on the retracting stroke. Double-acting wipers, therefore, improve the performance and extend the service life of rod sealing systems.

However, excess system pressure acting on the internal-facing lip, such as fluid passing a damaged rod seal, could overcome the press force between the housing and the steel retaining ring and push the wiper seal out of the housing. Therefore, SKF recommends using double-acting wiper seals in combination with U-cup rod seals with a single-lip design, such as S1S profile, to ensure pressurized fluid can return to the hydraulic system. A snap ring may also be required to retain the wiper seal in the housing (fig. 4) in case of pressure build up.

PAD profiles (fig. 5) are also available with a vent in the internal lip (designation PADV). They do not need extra snap rings in most applications. The vent prevents pressure build-up on the internal-facing lip. PAD and PADV profiles are available in the same metric sizes (→ Size list [pdf]). For additional information, refer to PAD and PADV profile data.

SKF logo