SKF.comHomeFind contact informationHelp
SKF.com
SKF product catalogueIndustriesServicesLibraryAbout SKF
News & EventsInvestorsSustainabilityCareer at SKFGroup sites worldwide
Detailed search »

SKF.com / Industries / Railways /  Print this page 

Passenger and loco bogies

Electric and diesel locomotives are the work horses for all railway operators to haul freight and passenger trains and are used by some operators even for high speed operation.

In passenger transportation more and more electric and diesel multiple units are used for long and short distance service especially where shorter trains operating with shorter intervals are needed.

As an alternative to the crowded streets in cities and suburban areas, mass transit railways are becoming ever more important. Vehicles like suburban trains, metros or underground and tramways operate world-wide.

SKF plays an active role in the development of many types of axleboxes for different bogies and to meet their diverse challenges. A major theme is the demand on increased reliability and safety, as well as down sizing to meet the weight restrictions. In addition SKF offers package solutions including monitoring of relevant operational parameters like speed, positioning, temperature, vibration etc.

 
Photo Siemens Transportation
My SKF.com
Register here »
Email address:       Help »
Password: 
Forgot password »
Select language
Go to location

Railway News
Covering the distance with SKF Axletronic odometers
(2009-09-24, 09:00)
Sensorized traction motor bearing units
(2009-06-24, 10:00)
SKF delivers bearings for 500 Chinese locomotives
(2009-03-09, 10:00)
More news»

Contact information

More Information

Contact me
Terms and ConditionsPrivacy PolicySite ownershipSite Map