SKF.comHomeFind contact informationHelp
SKF.com
SKF product catalogueIndustriesServicesLibraryAbout SKF
News & EventsInvestorsSustainabilityCareer at SKFGroup sites worldwide
Detailed search »

SKF.com / Industries / Electric power tools / Applications /  Print this page 

Garden tools

Electric power tools for garden applications include:

Blower/Vacuums

They are used as both a blower and a vacuum - clearing leaves, driveways, etc.

Chain saw

A hand-held power saw. The blade is chain driven and is mainly used to cut tree limbs.

Edger

A tool with a rotating blade used to cut grass along driveways, etc.

Grass shears and hedge cutters

Grass shears are typically used for lawn trimming and hedge cutters to shape and trim hedges or bushes. The operation principle for both is the same - two metal blades moving in opposite directions.

Grass trimmer

This tool uses a fast spinning line (plastic or wire) to trim grass etc.

Power sprayer

A tool consisting of a pump providing consistent high pressure of water or other liquids.

 
Garden tools image
Solutions
 
Single row deep groove ball bearings for garden tools
The bearing arrangement will depend on the design requirement.
My SKF.com
Register here »
Email address:       Help »
Password: 
Forgot password »
Select language
Go to location
More news»

Contact information

More Information

Contact me
Terms and ConditionsPrivacy PolicySite ownershipSite Map