This type of power tool is very versatile and can be used for polishing, burnishing, removing rust and deburring. The "Do It Yourself" (DIY) market put high demands on reliability, economy and easy handling. Professional users have similar requirements, but also put emphasis on low vibration, longer life, higher power and enhanced safety features. High performance professional hand tools need to meet the requirements of high speed capability and resistance to the passage of electric current.
The electric angle grinder consists of a motor connected through a pinion gear to an output spindle where the grinding wheel is mounted. The bearing arrangement and running conditions depend on the location within the tool. |