SKF.comHomeFind contact informationHelp
SKF.com
SKF product catalogueIndustriesServicesLibraryAbout SKF
News & EventsInvestorsSustainabilityCareer at SKFGroup sites worldwide
Detailed search »

SKF.com / Industries / Electric power tools / Applications /  Print this page 

Drills

The drill family covers standard drills, hammer drills, impact drivers and wrenches. Screwdrivers could also be included. Drills were the first tools to be marketed in the cordless revolution. The "Do It Yourself" market asks for reliability, economy and easy handling (low weight). Professional users ask for the same features, but in addition require a high power output while maintaining a low operational power loss.

Hammer drills

The design of a hammer drill will depend on its final use - "Do It Yourself" or professional. Hammer drills for the DIY market are designed in a similar way to conventional drills, but incorporate a percussion device that operates on the spindle shaft and gives the hammering effect. In heavy duty professional hammer drills the electric motor is usually mounted vertically and gives the motion to the spindle shaft through a series of gears. The hammering system operates with or without the rotation of the spindle.
The environment for hammer drills is highly contaminated with dust etc. Hence the need to ensure good contamination protection.

 
Hammer drills for electric power tools
Drills image
Solutions
 
Bearing solution for rotary drills
The SKF solution for rotary drills
Integrated garter seal unit
Used in highly contaminated environments.
Single row deep groove ball bearings for hammer drills
Bearings are subject to heavy loads, vibration and a dusty environment
My SKF.com
Register here »
Email address:       Help »
Password: 
Forgot password »
Select language
Go to location
More news»

Contact information

More Information

Contact me
Terms and ConditionsPrivacy PolicySite ownershipSite Map