SKF.comHomeFind contact informationHelp
SKF.com
SKF product catalogueIndustriesServicesLibraryAbout SKF
News & EventsInvestorsSustainabilityCareer at SKFGroup sites worldwide
Detailed search »

SKF.com / Industries / New SKF Offers /  Print this page 

SKF high capacity cylindrical roller bearings

High capacity cylindrical roller bearings - when reliability is crucial

 

Compared with traditional cylindrical roller bearing designs for wind-gearboxes we are achieving increased load capacity. SKF high capacity cylindrical roller bearings design is optimized for higher load ratings to achieve a higher safety factor, extended service life and higher power density.

Compared with full complement bearings we are eliminating the risk of roller to roller smearing. Other design improvements reduce the risk of cage slip, fretting corrosion, ring creep and flange fracture. These improvements result in enhanced reliability.

Also, these bearings are designed for improved lubrication with better oil film build up, resulting in reduced smearing risk and wear.

Benefits

  • Full dimensional exchangeability with standard bearings
  • New steel window-type cage
  • Increased quantity of rollers
  • Possibility for SKF Explorer class (PEX)
  • Higher load carrying capacity
  • Downsizing possibilities
  • Extended service life
  • Possibility for inspection of roller and cage assembly
  • High cage strength due to shoulder guidance
  • Lightweight cage in comparison to brass cage executions
  • Reduced risk of smearing under light load conditions

Typical applications  

  • Wind turbine gearboxes                     
  •  

     

     

     

     

     

     

     
    Blank image

     

    Related links

    More wind energy application solutions

    More SKF lubrication solutions

    Wind power in Evolution

    Online Catalogues

     

    Related offers

    My SKF.com
    Register here »
    Email address:       Help »
    Password: 
    Forgot password »
    Select language
    Go to location
    More news»

    Contact information

    More Information

    Contact me
    Terms and ConditionsPrivacy PolicySite ownershipSite Map