SKF.comHomeFind contact informationHelp
SKF.com
SKF product catalogueIndustriesServicesLibraryAbout SKF
News & EventsInvestorsSustainabilityCareer at SKFGroup sites worldwide
Detailed search »

SKF.com / Industries / Electric power tools / Applications / Angle grinders /  Print this page 

Angle grinders

This type of power tool is very versatile and can be used for polishing, burnishing, removing rust and deburring. The "Do It Yourself" (DIY) market put high demands on reliability, economy and easy handling. Professional users have similar requirements, but also put emphasis on low vibration, longer life, higher power and enhanced safety features. High performance professional hand tools need to meet the requirements of high speed capability and resistance to the passage of electric current.

The electric angle grinder consists of a motor connected through a pinion gear to an output spindle where the grinding wheel is mounted. The bearing arrangement and running conditions depend on the location within the tool.

 
Angle grinders

Automatic balancing unit

In order to cope with the increased demand and EU-legislation of reduced vibrations, SKF works with customizing balancing solutions for angle grinders. In this specific case there is no standard product range - all solution will be customized to perform as good as possible.

External tests show the effect of a customized balancing unit:

  • Vibration reduction up to 70%
  • Increased life length of cutting disc 50%
  • Increased life length of grinding disc 100%

A customized balancing unit should be placed as close as possible to the source of imbalance and will never replace a bearing, since it doesn't carry any external load.

Please contact SKF for further information.

 
Automatic balancing unit for electrical power tools
My SKF.com
Register here »
Email address:       Help »
Password: 
Forgot password »
Select language
Go to location
More news»

Contact information

More Information

Contact me
Terms and ConditionsPrivacy PolicySite ownershipSite Map