SKF Bearing Select is a Web-based bearing selection tool that calculates the fatigue life of rolling bearings. The calculations are based on the theories presented in the SKF General Catalogue and compliant with DIN ISO 281.
Bearing tables Product tables for SKF bearings and seals
Bearing calculations Various calculations relating to rolling and plain bearings
LubeSelect Through this service, you will access a knowledge base to help you in the selection of an appropriate lubricant for a particular application. You can select a lubricant based on application conditions or application profiles.
LubeSelect for SKF Greases LubeSelect for SKF Greases is a version of LubeSelect that includes all SKF lubricants. LubeSelect for SKF Greases can be used for free after registration.
LuBASE Through this service, the details of more than 3000 lubricants used in bearing applications are provided.
SKF Seal Select Through this service, you can easily select the appropriate SKF SPEEDI-SLEEVE and a matching radial shaft seal.