For radial shaft seals to perform efficiently, the condition of the counter face, i.e. shaft surface, is of significant importance. If the counter face is worn or damaged, the seals will no longer be able to fulfil their function; to retain lubricant and to exclude contaminants. The SKF wear sleeves have been developed to solve the problem of worn seal counter faces at shaft ends and offer the possibility to repair these shafts the easy way. They are simply pushed over the damaged surface enabling the shaft to be re-used within minutes and at a fraction of the cost of traditional reworking. Depending on size, SKF wear sleeves are available in two different designs. - Speedi-Sleeve: Very thin-walled wear sleeve, which allows the same size of seal to be used as the original one. The range of SKF Speedi-Sleeves comprises the standard Speedi-Sleeve for normal operating conditions and the Speedi-Sleeve Gold for harsh operating conditions. They are available for shaft diameters up to 200 mm or 8 inch respectively.
- LDSLV: Wear sleeves for shaft diameters above 200 mm (8 inch) up to approximately 1 150 mm (45 inch) with 2,4 mm wall thickness. Two designs are available on demand; the LDSLV3 sleeve with a flange and the flangeless LDSLV4 sleeve.
To submit an application profile for Shaft Repair Sleeves, mail to: SKF Sealing Solutions 890 N. State St, Suite 200 Elgin, IL 60123
Or Fax to 847-742-1085 Attn: Industrial Technical Support |