SKF.com HomeFind contact informationHelp
SKF.com
SKF product catalogue Industries Services Library About SKF
News & Events Investors Sustainability Career at SKF Group sites worldwide
Detailed search »
 
SKF.com / Products / Condition monitoring products / Portable instruments /  Print this page

SKF Microlog Data Collectors/Analyzers

SKF Microlog Series Analyzers

With more than a century of leadership in the design and manufacture of bearings, SKF's R&D Engineers have leveraged every bit of this expertise as they pioneered many of the world's leading condition monitoring tools and technologies.

Designed to help users establish or upgrade an existing condition monitoring program, SKF Microlog Analyzers handle the tasks required to perform predictive maintenance on rotating machinery in countless industries, making it easier to collect, analyze, use and share machine condition data. SKF Microlog Analyzers are certified for use in hazardous areas requiring Class I Division 2 or ATEX Zone 2 certifications.

The SKF Microlog Series includes route-based instruments, which work with powerful SKF predictive maintenance software systems, and stand-alone instruments that offer on-the-spot advice and signal analysis capabilities.

Route-Based Instruments      
• SKF Microlog Analyzer AX
• SKF Microlog Analyzer GX
• SKF Microlog CMXA 51-IS
Stand-Alone Instruments
• SKF Microlog Advisor Pro
• SKF Microlog Consultant
 

 

 

 

 

SKF Microlog Series e-Brochure

So whether your condition monitoring program is just getting started or moving to the next level, the SKF Microlog Series can handle all of the tasks required to perform maintenance on a wide range of rotating machinery. 

 


 

Route-Based Instruments

 

SKF Microlog Analyzer AX Series - CMXA 80

The new SKF Microlog AX takes route-based data collection and stand-alone analysis to a new level. With its four-channel performance, flexibility to choose and add application modules and a wide screen providing fast and easy data display, the Microlog AX is big news.

The SKF Microlog Analyzer AX series offers simultaneous triaxial or four-channel vibration measurement capabilities, fast real-time rate and display updates, and the flexibility to choose and add application modules, all viewed on a vivid 6.4" VGA color display for easy viewing in any light. The result is fast data collection, saving valuable time and money in condition monitoring rounds.

Learn more...

Data Sheet

  

SKF Microlog Analyzer GX Series - CMXA 75

Developed for maintenance engineers in a range of industries, the SKF Microlog Analyzer GX series are high performance, one to three channel, route-based portable data collectors/FFT analyzers. Three-channel, simultaneous triaxial input with separate tachometer input enables faster and more comprehensive data collection, without adding more collection time.

With a robust, high-speed data processor, the SKF Microlog CMXA 75 model captures full feature route and non-route dynamic (vibration) and static (process) measurements from many sources. The SKF Microlog GX series is shipped with the full SKF Microlog suite of modules installed. To add additional functionality, units can be upgraded to more advanced models; simply purchase the module and enter the supplied license key.

Data Sheet:  English  French  Spanish  Chinese

 

SKF Microlog Analyzer CMXA 51-IS - ATEX intrinsically safe

The intrinsically safe SKF Microlog Analyzer CMXA 51-IS is a rugged and portable, handheld instrument that allows for the collection of vibration, process and dynamic data in hazardous environments. With ATEX Zone 0 certification, the SKF Microlog CMXA 51-IS is ideal for proactive maintenance programs within petrochemical, oil and gas facilities, water treatment or pharmaceutical plants, or any plant where potentially explosive atmospheres prevent the use of all but the most highly certified electronic instrumentation.

Data Sheet:  English  Chinese

 


Stand-Alone Instruments

 

SKF Microlog Advisor Pro - CMXA 45

The SKF Microlog Advisor Pro is a versatile, stand-alone instrument combining the functionality of several instruments into one hand-held device. With an intuitive user interface, the SKF Microlog Advisor Pro gives maintenance, service and quality inspection technicians on-the-spot, fast and easy to understand machine condition diagnosis. This "stand-alone" device does not rely on prior measurement data and does not require advanced PdM software. As a result, users can immediately benefit from a proactive maintenance approach without the need for vibration expertise or prior setup of an advanced PdM route-based system.

Data Sheet:  English  French  Chinese

 

NEW: The SKF Idler Sound Monitor Kit is the latest edition to the Microlog Advisor Pro range. Using acoustic enveloping technology, the SKF Idler Sound Monitor distinguishes between the sounds of a good idler and a faulty one. The Idler Sound Monitor has a simple to understand "traffic light" visual display and headphones with audible condition alarm for detection of faults. The kit includes a microphone and connector cable encased in a rugged handheld parabola.

Data Sheet

 

SKF Microlog Consultant - CMXA 48

Combined with four channel functionality, the SKF Microlog Consultant is a revolutionary dynamic signal analyzer, bringing high performance technology to those analysts not requiring route-based data collectors. The SKF Microlog Consultant offers a sophisticated range of diagnostic options, including in-the-field analysis, machinery diagnostics and production line testing in a compact, rugged hand-held computer. With a bright 6.4" VGA color screen, the SKF Microlog Consultant is able to work in harsh, humid environments where laptops or other PC-based instruments simply cannot.

Data Sheet

 

 

 

 

 

 
 

 

 

 

 

 

 
SKF Microlog Analyzer AX
SKF Microlog Analyzer AX

  

 

 

 
SKF Microlog Analyzer GX CMXA 75
SKF Microlog Analyzer GX CMXA 75

 

 

 
Microlog CMXA 51-IS
SKF Microlog CMXA 51-IS

 

 

 
SKF Microlog Advisor Pro
SKF Microlog Advisor Pro

 

 

 
SKF Idler Sound Monitor

 

 

 
SKF Microlog Consultant
SKF Microlog Consultant
SKF Microlog Accessories Catalog
SKF Microlog Analyzer Accessories Catalog
SKF Microlog Modules
SKF Microlog Analyzer Modules
SKF Microlog Analyzer Accessories Catalog
SKF Microlog Analyzer Accessories Catalog
SKF Microlog Analyzer AX
SKF Microlog Analyzer AX
Share |

My SKF.com

Register here »
Email address:       Help »
Password: 
Forgot password »
Select language
Go to location

More Information

Submit a request to receive personalized information regarding the SKF Microlog

 

SKF Microlog Analyzer Accessories Catalog

View the various accessories for the SKF Microlog analyzers

 

SKF Microlog Analyzer Modules

Overview of different modules available for the SKF Microlog analyzers

 

SKF Microlog Analyzer Series
e-Brochure

Interactive brochure for range of SKF Microlog Series, containing video and audio files, and links to downloadable information

 

Product Support - Contact Information

PRODUCT SUPPORT

To request a Return Authorization, Product Calibration or a Product Support Plan, use the links for direct contact and support.

 

PRODUCT SALES

For information on purchasing condition monitoring products, services or customer support, contact your local SKF sales office.

 

TECHNICAL SUPPORT GROUP

For technical support on issues like troubleshooting product installation, troubleshooting product performance, etc., use our Technical Support page to contact one of our Technical Support Groups.

 

General Product Information

For general product information (e.g., product data sheet, accessories catalog, etc.), visit the Condition Monitoring Products page and select the appropriate product link.

 
Terms and ConditionsPrivacy PolicyCookiesSite ownership Site Map