Custom products
If you have a requirement for something not in the standard product offering we may be able to help.
SKF's custom product partner's ability to design and manufacture custom products or fast prototypes provides solutions to end users and OEMs alike.
Our custom product engineers will work with you to prepare a simple specification or users requirement document. Our designs will meet those specifications or requirements.
Examples of custom products have been low channel count monitors, special displays, custom switch boxes for permanently mounted transducers, enclosures for transmitters or other devices, shaft run-out measurement systems and special cables of all types.
Panel shop for systems integration
SKF has already provided over 100 integrated custom panels and enclosures to customers for use in containing products such as rack mount monitors, MIMs (monitor interface modules), LMUs (local monitoring units), turbine governors, and compressor controls. Products are integrated into Rittal and Hoffman panels or other if required by the customer. Other customer requirements have included pre-wired terminals, power distribution, tagging, ground bars, smoke detectors, temperature detectors, and other items. Complete design and drawing packages are provided in both AutoCAD and intergraph. FAT (factory acceptance test) and customer inspection scheduling are provided at customer request.
For further details, please contact customer service (+1-858-496-3400 / 1-800-626-4266), email csg-usa@skf.com. |