SKF offers a variety of software, including:
SKF @ptitude Monitoring Suite Consisting of three modules - Analyst, Inspector, and Observer - the @ptitude Monitoring Suite forms the basis for a completely integrated approach to condition monitoring, permitting fast, efficient and reliable storage, manipulation and retrieval of large amounts of complex machine and plant information. Designed from the ground up with robust open databases and the familiar Windows interface, this powerful software accepts data from the full range of SKF data collection devices and interfaces with SKF @ptitude Decision Support to facilitate consistent and reliable decision-making.
SKF @ptitude Decision Support The @ptitude Decision Support system enhances your team's ability to keep plant machinery up and running. It systematizes the reliability maintenance decision-making process by automatically identifying probable faults with an asset or process, then prescribing appropriate action, and enabling a consistent methodology among employees throughout your local or global organization.
Results Reporter Results Reporter is a data management and reporting system that provides a complete solution for organisations of all sizes. Results Reporter makes it easy to classify, store, analyse, view and report asset information from your Preventive or Predictive Maintenance Programs.
CMS-1 System Software The CMS-1 operates with the technology leading VM600 Machinery Protection and Monitoring System, which combines both protection and machine condition monitoring functions into the same hardware platform, without compromising the safety integrity of the machine trip process.
Human Machine Interface Software The SKF M964 Software is a Human Machine Interface (HMI) software package for the VM600 Machinery Protection System.
OPC Data Exchange Software The primary purpose of a machinery protection system, such as the MPC-4 modules of the VM600, is to automatically shut down the machine in the event of dangerously high values of mechanical measurements such as vibration or dynamic pressure.
|