|
Double row full complement cylindrical roller bearings
( fig) incorporate a maximum
number of rollers and are therefore suitable for very heavy
radial loads. However, they cannot operate at the same high
speeds as caged cylindrical roller bearings. SKF double row
full complement cylindrical roller bearings are produced as
standard in four designs, three open designs and one sealed.
All the bearings are non-separable and have an annular
groove and three lubrication holes in the outer ring to
facilitate efficient lubrication.
NNCL design
NNCL design bearings ( fig) have an inner
ring with three integral flanges and a flangeless outer
ring. A retaining ring, inserted in the outer ring between
the roller rows, keeps all bearing components together.
Axial displacement of the shaft relative to the housing in
both directions can be accommodated within the bearing. The bearings are therefore suitable for non-locating
bearing positions.
NNCF design
NNCF design bearings ( fig) have three
integral flanges on the inner ring and one integral flange
on the outer ring enabling the bearing to provide axial
location for a shaft in one direction. A retaining ring is
inserted in the outer ring at the side opposite the integral
flange and serves to hold the bearing together.
NNC design
NNC design bearings ( fig) are equipped
with the same inner ring as bearings of the NNCL and NNCF
design. The outer ring is split and held together by
retaining elements, which should not be loaded axially. Both
parts of the outer ring are identical and carry one integral
flange, enabling the bearing to locate the shaft axially in
both directions.
NNF design
NNF design bearings ( fig) in the NNF 50 and 3194(00) series are always sealed on
both sides and filled with grease. The two-piece inner ring
has three integral flanges and is held together by a
retaining ring. The outer ring has an integral central
flange. The bearings can be used to locate a shaft axially
in both directions. Because of the large distance between
the two rows of rollers, the bearings are also able to accommodate
tilting moments.
The outer ring of an NNF bearing is 1 mm narrower
than the inner ring and has two snap ring grooves in the
outside diameter. Therefore it is possible to eliminate
the need for spacer rings between the inner ring and adjacent components, for example, in rope sheaves
( fig).
The bearings have a contact seal on
both sides. The seals are retained on the inner ring
shoulders, to provide efficient sealing at this position.
The outer sealing lip exerts a slight pressure on the outer ring raceway.
The operating temperature range for the seals is –40 to +80 °C.
The bearings are filled with greases, which have good rust inhibiting properties (table).
Under certain conditions, sealed NNF design bearings are
maintenance-free, but if they operate in a moist or
contaminated environment, or if speeds are moderate to high,
they must be relubricated. This can be done through the
inner as well as the outer ring.
If bearings with one or no seals are required, the seals may
be removed easily with a screwdriver. For applications where
oil lubrication is to be used, the bearings can be delivered
without seals and grease if economic quantities are
involved. Otherwise the seals should be removed and the
bearings washed before use. If oil lubrication is used, the
limiting speed quoted in the product tables can be increased
by approximately 30%.
Special NNB design
These bearings have three integral flanges on the
inner ring and a wide flangeless outer ring ( fig). They are
special bearings designed for non-locating bearing
arrangements where large axial displacements have to be
accommodated within the bearing.
|