|
Double row full complement cylindrical roller bearings are
manufactured with
Normal radial internal clearance
as standard. Bearings with the larger C3 or smaller C2
radial internal clearance can be supplied on request.
The clearance limits are in accordance with ISO 5753:1991.
The clearance limits apply to unmounted bearings under zero
measuring load.
The axial internal clearance of NNC and NNF design bearings,
which can axially locate the shaft in both directions, is
0,1 to 0,2 mm for all sizes.
|