SKF.comHomeFind contact informationHelp
SKF.com
SKF product catalogueIndustriesServicesLibraryAbout SKF
News & EventsInvestorsSustainabilityCareer at SKFGroup sites worldwide
Detailed search »
SKF.com / Products / Interactive Engineering Catalogue / Rolling bearings /
Cylindrical roller bearings /
Print this page
Single row cylindrical roller bearings

The rollers in a single row cylindrical roller bearing (fig) are always guided between the integral "open" flanges on one of the rings. These "open" flanges combined with the specially designed and surface treated roller ends, provide improved lubrication, reduced friction and consequently lower operating temperature.

The ring with the integral flanges together with the cylindrical roller and cage assembly can be separated from the other ring. This results in easy mounting and dismounting, particularly where the load conditions are such that interference fits are required for both rings.

SKF single row cylindrical roller bearings can accommodate heavy radial loads and high speeds. They are manufactured in several different designs, the main difference being in the configuration of the flanges. The most popular are the NU, N, NJ and NUP designs.

NU design
The outer ring of bearings of the NU design (fig) has two integral flanges and the inner ring is without flanges. Axial displacement of the shaft with respect to the housing can be accommodated in both directions within the bearing itself. The bearings are therefore used as non-locating bearings. For manufacturing and maintenance reasons, the two outer ring flanges of large-size bearings of the NU design which are identified by a Drawing No. may not be integral but take the form of loose flange rings.

N design
The inner ring has two integral flanges and the outer ring is without flanges (fig). Axial displacement of the shaft with respect to the housing can be accommodated in both directions within the bearing itself. The bearings are therefore used as non-locating bearings.

NJ design
The outer ring has two integral flanges and the inner ring one integral flange (fig). The bearings are therefore suitable for the axial location of a shaft in one direction, see also under "Dynamic axial load carrying capacity".

NUP design
The outer ring has two integral flanges and the inner ring one integral flange and one non-integral flange in the form of a loose flange ring (fig). The bearings can be used as locating bearings, i.e. they can provide axial location for a shaft in both directions, see also under "Dynamic axial load carrying capacity".

 
Product data
 
Cylindrical roller bearings
 Single row cylindrical roller bearings
 Design variants
 Bearings with inch dimensions
 Angle rings
 Bearings without an inner or an outer ring
 Special designs
 SKF Explorer class bearings
 Dimensions
 Tolerances
 Radial internal clearance
 Axial internal clearance
 Misalignment
 Axial displacement
 Influence of operating temperature on bearing material
 Cages
 Minimum load
 Dynamic axial load carrying capacity
 Equivalent dynamic bearing load
 Equivalent static bearing load
 Supplementary designations
 

My SKF.com

Register here »
Email address:       Help »
Password: 
Forgot password »
Select language
Go to location
Group news RSS
SKF Half-year report 2010
(2010-07-15, 08:00)
SKF proud main partner of Gothia Cup
(2010-07-14, 15:30)
SKF opens new railway bearing factory in Russia
(2010-07-08, 11:00)
More news»
Terms and ConditionsPrivacy PolicySite ownershipSite Map