SKF.comHomeFind contact informationHelp
SKF.com
SKF product catalogueIndustriesServicesLibraryAbout SKF
News & EventsInvestorsSustainabilityCareer at SKFGroup sites worldwide
Detailed search »
SKF.com / Products / Interactive Engineering Catalogue / Rolling bearings /
Cylindrical roller bearings / Single row cylindrical roller bearings /
Print this page
Single row cylindrical roller bearings
Tolerances

SKF single row cylindrical roller bearings are manufactured to Normal tolerances for dimensional accuracy and to P6 tolerances for running accuracy as standard. Some bearings, particularly those of the narrow series 18, 19 and 10, are also available with higher accuracy to tolerance class P6 or P5.

The tolerances are in accordance with ISO 492:2002.

 
Product data
 
Cylindrical roller bearings
 Single row cylindrical roller bearings
 Design variants
 Bearings with inch dimensions
 Angle rings
 Bearings without an inner or an outer ring
 Special designs
 SKF Explorer class bearings
 Dimensions
 Tolerances
 Radial internal clearance
 Axial internal clearance
 Misalignment
 Axial displacement
 Influence of operating temperature on bearing material
 Cages
 Minimum load
 Dynamic axial load carrying capacity
 Equivalent dynamic bearing load
 Equivalent static bearing load
 Supplementary designations
 

My SKF.com

Register here »
Email address:       Help »
Password: 
Forgot password »
Select language
Go to location
Group news RSS
SKF Half-year report 2010
(2010-07-15, 08:00)
SKF proud main partner of Gothia Cup
(2010-07-14, 15:30)
SKF opens new railway bearing factory in Russia
(2010-07-08, 11:00)
More news»
Terms and ConditionsPrivacy PolicySite ownershipSite Map