SKF.comHomeFind contact informationHelp
SKF.com
SKF product catalogueIndustriesServicesLibraryAbout SKF
News & EventsInvestorsSustainabilityCareer at SKFGroup sites worldwide
Detailed search »
SKF.com / Products / Interactive Engineering Catalogue / Rolling bearings /
Cylindrical roller bearings / Single row cylindrical roller bearings /
Print this page
Single row cylindrical roller bearings
Radial internal clearance

SKF single row cylindrical roller bearings are manufactured with Normal radial internal clearance as standard and most of the bearings are also available with C3 radial internal clearance. Some of the bearings can even be supplied with the smaller C2 or the appreciably greater C4 clearance. In addition, some bearings are produced with special reduced clearances. This special clearance corresponds to a section of a standard clearance range or to sections of two adjacent clearance ranges.

Bearings with non-standard clearance or with the special reduced clearances can be supplied to special order.

The actual clearance limits for bearings with a cylindrical bore are provided in table 1 and for bearings with a tapered bore in table 2 and are in accordance with ISO 5753:1991. They are valid for unmounted bearings under zero measuring load.

The separable components of all SKF bearings with standard clearance as well as those with reduced clearance are interchangeable.

 
Product data
 
Cylindrical roller bearings
 Single row cylindrical roller bearings
 Design variants
 Bearings with inch dimensions
 Angle rings
 Bearings without an inner or an outer ring
 Special designs
 SKF Explorer class bearings
 Dimensions
 Tolerances
 Radial internal clearance
 Axial internal clearance
 Misalignment
 Axial displacement
 Influence of operating temperature on bearing material
 Cages
 Minimum load
 Dynamic axial load carrying capacity
 Equivalent dynamic bearing load
 Equivalent static bearing load
 Supplementary designations
 

My SKF.com

Register here »
Email address:       Help »
Password: 
Forgot password »
Select language
Go to location
Group news RSS
SKF Half-year report 2010
(2010-07-15, 08:00)
SKF proud main partner of Gothia Cup
(2010-07-14, 15:30)
SKF opens new railway bearing factory in Russia
(2010-07-08, 11:00)
More news»
Terms and ConditionsPrivacy PolicySite ownershipSite Map