|
Spherical roller bearings have two rows of rollers with a
common sphered raceway in the outer ring and two inner ring
raceways inclined at an angle to the bearing axis ( fig). This gives
them an attractive combination of design features making
them irreplaceable in many demanding applications. They are
self-aligning and consequently insensitive to misalignment
of the shaft relative to the housing and to shaft deflection
or bending.
SKF spherical roller bearings are leading in design and can,
in addition to high radial loads, accommodate high axial
loads acting in both directions.
The standard range of SKF spherical roller bearings comprises
| –
|
open bearings |
| –
|
sealed bearings |
| –
|
bearings for vibratory applications.
|
In addition to the standard range, SKF offers a wide range of
special spherical roller bearings adapted for specific
applications.
|