|
SKF spherical roller bearings are produced as standard with
Normal radial internal clearance and most are also available
with a greater C3 clearance. Many bearings can also be
supplied with a smaller C2 clearance or the much greater C4
or C5 clearances.
SKF spherical roller bearings for vibratory applications are
produced as standard with C4 clearance. The radial
internal clearance limits are listed for bearings with
The clearance limits are in accordance with ISO 5753:1991 and
are valid for bearings before mounting under zero measuring load.
|