|
The standard SKF ball bearing units are referred to as
Y-bearing units. These units comprise
| – |
a Y-bearing (insert bearing) which is a single row
deep groove ball bearing with convex sphered outside
diameter ( fig) |
| – |
a Y-bearing housing, which has a correspondingly
sphered but concave bore ( fig). |
Y-bearing units are ready-to-mount, greased and sealed units
which enable initial errors of alignment to be compensated
for. They are available as
| – |
Y-bearing plummer block units ( fig) |
| – |
Y-bearing flanged units ( fig) |
| – |
Y-bearing take-up units ( fig). |
The housings of the units are produced in a variety of
designs and different materials
| – |
composite material referred to as Y-TECH |
| – |
grey cast iron |
| – |
sheet steel. |
The Y-bearings are single row deep groove ball bearings which
are sealed at both sides and have an inner ring which is
extended at one or both sides. Because of the special way in
which they are locked on to the shaft, viz. by
| – |
grub screw locking ( fig 1) |
| – |
eccentric locking collar ( fig 2) |
| – |
adapter sleeve ( fig 3) |
| – |
SKF ConCentra locking ( fig) |
it is generally possible to use smooth drawn commercial
shafting (i.e. no abutment shoulders). Full details can be
found under "Y-bearings" of the
catalogue "Rolling bearings".
Application areas
Y-bearing units provide economic solutions because of
their special characteristics primarily in the following sectors:
| – |
Agricultural machinery ( fig 4) and
( fig 5). |
| – |
Construction machinery ( fig 6). |
| – |
Testing machines ( fig 7). |
| – |
Conveyors ( fig 8). |
| – |
Washing machines ( fig 9). |
| – |
Equipment for the food and beverage industry
( fig 10). |
| – |
Packaging equipment. |
| – |
Fans. |
|