SKF.comHomeFind contact informationHelp
SKF.com
SKF product catalogueIndustriesServicesLibraryAbout SKF
News & EventsInvestorsSustainabilityCareer at SKFGroup sites worldwide
Detailed search »
SKF.com / Products / Interactive Engineering Catalogue / Coupling systems / Print this page
Supergrip bolts
   

The same advanced design of OK Couplings has been applied to the coupling bolt. The Supergrip bolts represent a 'quantum leap' in improved technology for connecting rotating flange couplings. They are on the job - on land and at sea - delivering performance that supports the claim that they are better than any other coupling bolt available on the market.

Prior to Supergrip bolts, fitted bolts had to be 'slugged' into place with a sledgehammer. This followed time-consuming honing of the holes and grinding of the bolts. Even with improved technological methods for fitting bolts, it is hard to achieve an interference fit. After each assembly and surface restoration, a small gap remains, increasing the chance of misalignment and subsequent galling of standard studs. Eventually the bolts have to be replaced. With a gap, the risk of coupling slippage at an overload situation is increased, causing potential balancing problems.

The Supergrip bolt eliminates these problems. Supergrip bolts are a superior solution for connecting flange couplings. Compared with traditional bolt systems, Supergrip bolts are much easier to install and remove. The bolts are inserted and removed by hand and with a clearance, eliminating the risk of seizure. The bolt is hydraulically expanded and tightened into the coupling bolthole, using a set of portable tools. The need for an overhead crane and time-consuming slugging of bolts is eliminated. Once the holes have been line-bored for initial installation, there is no need for further reaming or boring of holes. Thus the use of Supergrip bolts eliminates uncertainty about the length of downtime needed for removing and installing bolts at outages. Costs are cut and the length of future outages is significantly decreased.

The oil-injection method used for removing the reusable bolts was pioneered by SKF. Originating in Sweden, this technology is based on nearly a half century of experience in the engineering and manufacture of couplings for the marine market, and since the late 1970s, for the utility industry also.


Publications (PDF) and videos

 Supergrip bolt for rotating flanges, Supergrip-Bolzen für drehende Flanschverbindungen

 Supergrip bolts for steam and gas turbines

 Shaft connections for Pelton turbines

 Products for marine applications

 Supergrip Alignment tools

 Video, Fitting the Supergrip bolt

 Video, Removing the Supergrip bolt


skf.coupling.systems@skf.com

 
Product data
 
Supergrip bolts
 Designs
 How Supergrip works
 Mounting and dismounting
 Design and size recommendations
 Supergrip alignment tool
 Applications
 

My SKF.com

Register here »
Email address:       Help »
Password: 
Forgot password »
Select language
Go to location
Group news RSS
SKF Half-year report 2010
(2010-07-15, 08:00)
SKF proud main partner of Gothia Cup
(2010-07-14, 15:30)
SKF opens new railway bearing factory in Russia
(2010-07-08, 11:00)
More news»
Terms and ConditionsPrivacy PolicySite ownershipSite Map