SKF.comHomeFind contact informationHelp
SKF.com
SKF product catalogueIndustriesServicesLibraryAbout SKF
News & EventsInvestorsSustainabilityCareer at SKFGroup sites worldwide
Detailed search »
SKF.com / Products / Interactive Engineering Catalogue / Rolling bearings /
Deep groove ball bearings / Single row deep groove ball bearings /
Print this page
Single row deep groove ball bearings
Tolerances

SKF single row deep groove ball bearings are manufactured as standard to Normal tolerances.

SKF Explorer single row deep groove ball bearings are produced to higher precision than the ISO Normal tolerances. The dimensional accuracy corresponds to P6 tolerances, expect the width tolerance, which is considerably tighter and reduced to

0/–60 μm for bearings with outside diameter up to 110 mm
0/–100 μm for larger bearings.

The running accuracy depend on the bearing size and corresponds to

P5 tolerances for bearings up to a 52 mm outside diameter
P6 tolerances for bearings above 52 mm up to 110 mm outside diameter
Normal tolerances for larger bearings.

For bearing arrangements where accuracy is a key operational factor, some SKF single row deep groove ball bearings are also available with accuracy completely to P6 or P5 tolerance class specifications. The availability of these bearings should always be checked before ordering.

The tolerances for classes Normal, P6 and P5 are in accordance with ISO 492:2002.

 
Product data
 
Deep groove ball bearings
 Single row deep groove ball bearings
 Basic design bearings
Sealed bearings
 Bearings with inch dimensions
 Bearings with a snap ring groove
 Matched bearings pairs
 SKF Explorer class bearings
 Dimensions
 Tolerances
 Internal clearance
 Misalignment
 Cages
 Minimum load
 Axial load carrying capacity
 Equivalent dynamic bearing load
 Equivalent static bearing load
 Supplementary designations
 

My SKF.com

Register here »
Email address:       Help »
Password: 
Forgot password »
Select language
Go to location
Group news RSS
SKF Half-year report 2010
(2010-07-15, 08:00)
SKF proud main partner of Gothia Cup
(2010-07-14, 15:30)
SKF opens new railway bearing factory in Russia
(2010-07-08, 11:00)
More news»
Terms and ConditionsPrivacy PolicySite ownershipSite Map