SKF.comHomeFind contact informationHelp
SKF.com
SKF product catalogueIndustriesServicesLibraryAbout SKF
News & EventsInvestorsSustainabilityCareer at SKFGroup sites worldwide
Detailed search »

SKF.com / Services / SKF Certified Electric Motor Rebuilder /   

Energy efficient motors

Almost 95% of the total cost of operating a motor is electricity, and motors make up 70% of many plants' electricity bills. Independent research shows that if best-practice repair procedures aren't used, several percentages of efficiency can be lost in the repair process and 0.5% efficiency can be lost due to over-lubrication alone.

SKF Certified Rebuilders have the expertise, the resources and the precise procedures to retain the energy efficiency of your electric motors. With an SKF Certified Rebuilder caring for your motors, your savings will add up quickly.

Advanced Energy and SKF work together with SKF Certified Rebuilders to stay at the technological forefront

Baker Instruments, an SKF Group Company, helps SKF Certified Rebuilers provide you with more reliable and efficient electric motors

 
My SKF.com
Register here »
Email address:       Help »
Password: 
Forgot password »
Select language
Go to location

More Information

Contact SKF Electric Motors »
Terms and ConditionsPrivacy PolicySite ownershipSite Map