SKF.com
SKF Baker
ProductAccessoriesTechnical LibraryNews/EventsDownloads
TrainingApplications/FAQRepresentativesJobs/CareersAbout Us
Detailed search »

SKF Baker / Accessories /  Print this page 
Static tester accessories

AT101-ZTX Bar-to-bar test accessory
High-current surge test adaptor for DC motors, form coils and other low impedance windings. This accessory is used with the AWAIV-6, AWAIV-12 and AWAIV-12HO.

AT101-ZTX Bar to Bar Accessory  
View  » 
 
Click to enlarge
Click on image to enlarge

AT101D Bar-to-Bar Surge Test Accessory with Probes & Clips
Quickly and easily test commutators thoroughly and accurately with this fixture and control box

 
AT101D
Click on image to enlarge

ATP02-P
Armature test low impedance test probes

ATF02
Armature test fixture

ATP02-C
Armature test low impedance test probe and clips

ATP02-P

PCMCIA card
Parallel port adapter card for parallel port printers

 

PCMCIA card and cable

Large Kelvin clips
(Resistance clips) 6.875 in length x 4 in width at handle, 1.75 in opening teeth width (Qty 3 per set with cabling*) *not pictured

Large Kelvin clips

Small Kelvin Clips
(Resistance clips) (Qty 3 per set with cabling)

Small Kelvin clips

FS12 Footswitch
Hands free testing attachment for static testers

Footswitch

PP-L/PP-S
Remote access package (lights and disable switch)
Sold together or individually

Safety light kit

CC6/12 or CCAWA Fiberglass Case for 6 & 12 kV Testers
Protect sensitive equipment with fully foam lined hard shell fiberglass cases. Has extendable handle and wheels for easy moving

Fiberglass case
 
My site
Register here »
Email address:       Help »
Password: 
Forgot password »
Select language
Go to location
Terms and ConditionsPrivacy PolicySite ownership