Software updates are an important part of keeping instruments running at peak condition. Download current full versions or upgrades for the AWA, the EXP3000 suite and both MTA and DCMTA for the the D and DR series testers.
All downloads are password protected. To download click on the link and enter the password provided to you by your Baker representative. If you don't have a password, please contact Baker Instrument Company.
Explorer Series II/EXP3000
EXP 3.0.14 software release notes
EXP 3.0.14 Upgrade
EXP 3.0.14 German Upgrade
EXP 3.1.0.4 DC Upgrade
EXP CM3000
EXP3000 3.0.14 Full Install - Rebuild Only
MTA for Windows/D Series Testers
MTA for Windows 3.1.5 Software - Full Install
MTA for Windows 3.1.5 Software - German Install
Install Guide Full Install
DCMTA
AWA - Advanced Winding Analyzer
AWA 4.5.3.1 Upgrade XP Embedded Only
This download is "Upgrade for XP Embedded only". It is for the AWAIV's that have the XP embedded operating system, this download will only work on XPembedded AWA's.
AWA 4.5.3.1 English Windows 2000/XP
This download is for any AWA that is running Windows 2000 or XP Pro or for any PC running Windows 2000/XP Pro/Vista.
AWA 4.5.3.1 German Windows 2000/XP
Install Guide Full Install
AWA 4.5.0 Upgrade XP Embedded Instructions
WINAST 8800 - Automated Stator Test System
WinAST
WinTATS 4.2
WinAST 5.0
|