SKF lubrication expertise involves the science of tribology, the study of friction, wear, fatigue and lubrication of bearings.
Studies carried out by the SKF Engineering and Research Centre have shown that 36% of premature bearing failures are caused by lubrication problems - too much, too little, the wrong type, or contaminated lubricant. Preventing such lubrication-related failures, as well as ensuring optimal bearing performance, means delivering the right lubricant, in the right amount, at the right time, to the right lubrication point.
Today, SKF delivers a complete line of lubrication solutions to do exactly that. From lubricating greases and manual tools to fully automated and monitored plant wide solutions. With acquisitions such us Vogel and Safematic lubrication systems, SKF lubrication offer now ranges from lubricants themselves, lubricator equipment, lubrication analysis and consultancy to state-of-the-art automatic and centralized lubrication systems.
The mutually complementary strengths of the SKF Group are your advantage. The combination of existing and new SKF products with optimally adapted lube systems leads to technically balanced solutions, and thus to even better performance and higher productivity.
For more information on the benefits provided by the SKF Group's lubrication solutions please click the link: SKF Lubrication Solutions
For SKF Lubrication Solution inquiries please contact: SKF Canada Limited, SKF Lubrication Solutions 1-800-207-Lube (5823) or lubrication@skf.ca
|