SKF.comHomeFind contact informationHelp
SKF.ca
SKF and Related Products Offered in CanadaSustainabilitySKF Reliability SystemsSKF Reference Catalogues, Newsletters and ImagesAbout SKF in Canada
About SKF Distributors in CanadaSpecific Industries Serviced by SKF CanadaCareers at SKF CanadaLocal and International News from the World of SKFSKF Group Sites Worldwide
Detailed search »

SKF.ca / Products offered by SKF Canada /  Print this page 

Separator Filter Dryer (SFD)

An effective solution to the problems of oil, water vapor and contaminants in compressed air systems.

Compressed air, a reliable soure of pneumatic power in many applications, is adversely affected by oil, dirt and water. From automotive paint booths to concrete plants to general manufacturing facilities, moisture, particulate, and oil in compressed air lines contribute to lower productivity, higher operating costs and increased maintenance.

The SFD is a practical, reliable, cost effective solution, insuring quality compressed air - free of oil, contaminants, and water. The SFD (Oil Separator - Filter - Dryer) is a reliable compact-unitized dryer system that is easy to install. Maintenance is straightforward with accessible valves and two spin on desiccant cartridges.

If your applications depend on a reliable supply of clean, dry air, you may already have explored the options available to you and discovered they are often unreliable, cost-prohibitive, or maintenance intensive.

The SKF patent pending SFD is a better solution. Not just another air dryer, this ingenious 3-in-1 duplex system typically requires less than 10% of air for regeneration and achieves a -40 F pressure dewpoint for flow rates of up to 40 CFM.

What's more, preventative maintenance is straightforward. The molecular sieve (desiccant) and filters are housed within the spin on/off cartridges. Typically, these may be serviced within minutes. If required, the valves may be removed and reinstalled without disassembling the unit.

Commonly used in conjunction with large air compressors and systems, the SFD dryer system also may be mounted on small air compressors or at point of use such as spray booths or works stations.

Features of the SFD include:

  • Compact size allows for easy installation and maintenance
  • Three-in-one system removes oil, contaminates, and moisture
  • Straightforward design provides reliable, long-term operation
  • Typically requires less than 10% regeneration air while other draw up to 20%

Other applications for the SFD include amusement parks, warehouse operations and other facilities where an uninterrupted supply of clean, dry compressed air is critical. In fact, the SFD currently is used throughout SKF manufacturing facilities.

 
SFD Brochure  
View  » 
SFD
My site
Register here »
Email address:       Help »
Password: 
Forgot password »
Select language
Go to location

More Information

Contact me
Terms and ConditionsSKF Canada Privacy StatementSite OwnershipSite Map