The high efficiency screw affords the opportunity to displace loads by transforming rotary action into linear motion. The high efficiency screw has rolling elements, balls or rollers, between the nut and the screw shaft.
Linear guiding systems with low friction allow a fast and precise load transport. The different system designs can be tailored to fit any specific application. SKF positioning systems provide economic solutions to guiding and driving problems in most applications.
SKF Linear & Rotary Actuators are designed for a variety of applications. Each actuator is maintenance-free and is equipped with either an Acme screw or a ball screw assembly. Limit switches, encoders or potentiometers are available.
High efficiency ball and roller screws
- precision ball screws - planetary roller screws - recirculating roller screws
Linear guiding systems
- linear ball bearings - precision rail guides - profile rail guides - slides and positioning tables
Electromechanical actuators
- industrial actuators - medical actuators |