For machine tools, productivity is key. With SKF LubriLean minimal quantity lubrication systems installed, machine tools can achieve a higher cutting output, reducing production times by up to 30%. This solution can also extend the service life of the cutting tool significantly, and help to reduce the amount of water used, which is good for the environment.
Here is a closer look at what we can accomplish together.
Friction and wear continually accompany operation of machine tools. Nature loses valuable raw materials and the economy loses billions each year. Optimized lubrication systems help protect both: the environment and scarce resources.
SKF offers extensive and versatile system solutions for the machine tool industry.
Customized centralized lubrication systems designed according to the building block principle protect the machine tool bearings, linear guides, bedways, spindles, tools and workpieces from wear and penetration of cooling lubricant. Therefore they protect against machine downtime, which increases machine availability and the service life of your machinery.
For dry machining, SKF offers advanced minimum quantity lubrication system solutions, which are tailored perfectly to customer requirements: from the small, easily upgradeable Smart to the intelligent DigitalSuper, which communicates directly with the machine control unit via the Profibus.
For more information on SKF solutions for the machine tool industry click here. |