SKF.comHomeFind contact informationHelp
SKF Lubrication Solutions
ProductsApplications and IndustriesServicesLibraryAbout SKF
News & EventsContactFAQCareerGroup Sites
Detailed search »

SKF lubrication solutions / Products /  Print this page 

Centralized lubrication systems

SKF lubrication systems have been developed to prevent repair work and production breaks caused by machinery failures. Lubrication systems can be designed to lubricate single machines or complete process departments.

 

Centralized lubrication systems feed lubricant from a central source to the points on a machine at which friction occurs. In this way, wear is minimized and in some cases the heat generated by the friction is dissipated with the help of the lubricant.

 

SKF Centralized Lubrication Systems bring significant benefits

  • Fewer shutdowns and production losses. According to our experience, automatic lubrication reduces bearing failures by more than 36% compared to manual lubrication.
  • Significant savings in repair and spare part costs.
  • Up to 70% savings in lubricant costs due to accurate timing and dosing of lubricants.

 

Centralized lubrication systems are divided up into total loss and oil circulating lubrication systems.


Minimal quantity lubrication systems (MQL) are used mainly in modern machine tool production processes.

 

The systems range is reliable, flexible and easy to expand.

 

 
My site
Register here »
Email address:       Help »
Password: 
Forgot password »
Select language
Go to location

More Information

To find more information, please visit the media library.

 
Terms and ConditionsPrivacy PolicySite ownershipSite Map