SKF.comHomeFind contact informationHelp
SKF Polyseal Inc.
ProductsNews & EventsLocationsCatalogsAbout Us
LoginCareerDistributorsContact Us
Detailed search »

SKF Polyseal Inc. / Products / Piston Seals /  Print this page 

KP Seal

Tough Polyurethane pneumatic piston seal. Increased service life with low friction characteristics. Lubrithane® U-1003 is a tough 95 shore A Polyurethane material that is ideal for demanding seal applications up to 200ºF. It has high strength and abrasion resistance to provide excellent seal life.

 Square Shaped Seal Recommended for applications where axial length is limited
 Thermoplastic material Improved wear resistance and extended seal life with low break away and running friction
 Flexible dynamic lip Requires very low air pressure to activate seal
 High volume of material on static side of seal Improved seal stability

Most Common Product/Material Solutions

 KP Seal  U-1003

 

More Information

Contact me
Site Map