SKF.comHomeFind contact informationHelp
SKFusa.com
ProductsIndustriesServicesSustainabilityAbout SKF
NewsTrainingCareersReliabilityContact us
Detailed search »

SKFusa.com / SKF News / Latest News /  Print this page 

SKF® launches "LLT" profile rail guides integrating unique sealing system and design features

New SKF® "LLT" profile rail guides integrate a unique "all-around" sealing system and unprecedented design features to protect against contaminants, increase repeatability, provide smooth-running performance, and promote longer service life requiring minimal maintenance.  These guides ideally suit linear motion applications in the material handling, injection molding, packaging, medical device, printing, and woodworking industries, among others.

Their standard sealing system consists of double-lip front seals and side and inner seals to prevent contamination and retain lubricant.  Guides are supplied pre-lubricated and with integral grease reservoirs to deliver constant relubrication without oversight.  Steel threaded lube ports on their carriages accommodate automatic lubrication systems for an easy fit and enhanced reliability.

An arrangement of four ball rows in a 45º angle with equal loading capacity from all directions imparts high levels of stiffness, strength, and accuracy.  The X-arrangement of ball rows additionally contributes self-aligning capabilities.

LLT guides will be available this fall in a wide range of sizes (15-45), carriages, rail sizes (80mm-4000mm), preload and accuracy classes, mounting configurations, and accessories.  Normal and high precision accuracy grades have been engineered for interchangeability to allow for component flexibility and adaptability in any system design without sacrificing precision class.

Custom solutions can be developed to satisfy particular application demands.

 

My site

Register here »
Email address:       Help »
Password: 
Forgot password »

More Information

Contact me
Terms and Conditions of AccessPrivacy PolicySite ownershipSite Map