Marathon series corrosion-resistant mounted products and bearing units Few industries challenge bearings with a harsher operating environment than the food and beverage industries. Perhaps no industry works as hard to meet regulations governing contamination. When MRC® introduced the Marathon® series composite mounted bearing units, it was possibly the best solution to the problems associated with bearing failures. Since then, in addition to the composite units, our HDi-heavy-duty cast iron-and XDs-extreme-duty cast stainless steel- have been introduced to more thoroughly meet the needs of the industry. The HDi series combines corrosion resistance together with the strength of cast iron-without the problem of flaking nickel plating-and are priced competitively with nickel-plated versions. For extremely challenging applications, the XDs series provides top-of-the-line corrosion resistance and the greatest housing strength available within the Marathon line. Click here to download the Marathon catalog in PDF format. |