SKF.comHomeFind contact informationHelp
SKFusa.com
ProductsIndustriesServicesDocumented Solutions ProgramAbout SKF
NewsTrainingCareersReliabilityContact us
Detailed search »

SKFusa.com / Services /  Print this page 

SKF Quick Ship/Easy Serve

Easy Serve capabilities provide users with an experienced resource to custom-machine or modify shafting and profile rail guides to satisfy particular requirements for precision linear-guidance applications. The service specializes in cut-to-length shafting and rails and delivers quick turnaround.

Easy Serve can handle cut-to-length specifications for shafting (case-hardened or ground carbon steel and chrome-plated or stainless) in diameters ranging from 1/4 in. (3mm) to 2 in. (80mm). Rails for profile rail guides can be supplied readily in widths from 15mm to 55mm.

The Easy Serve resource also provides access to SKF engineering and customization expertise to assist with solutions for the most demanding application challenges.

All SKF service centers are ISO registered and comply with applicable quality standards.

Contact Easy Serve at 1-800-541-3624 to make arrangements with the nearest service center.

 
Easy Serve-profile rail guides  
View  » 
Easy Serve--precision ground shaft  
View  » 

Click here for information on other SKF linear motion products and services.

 
Precision shafting
Click on image to enlarge
Profile rails
Click on image to enlarge
My site
Register here »
Email address:       Help »
Password: 
Forgot password »

More Information

Contact me
Terms and Conditions of AccessPrivacy PolicySite ownershipSite Map