Cookies no site da SKF

Nós utilizamos cookies para assegurar que você tenha a melhor experiência em nossos sites e em nossos aplicativos da Web. Caso você continue sem alterar as configurações de seu navegador, entenderemos que você deu seu consentimento para receber cookies. No entanto, você poderá alterar as configurações de cookies de seu navegador a qualquer momento.

cookie_information_popup_text_2[149]

Sensor bearings

A range of operations in one ready-to-mount unit

Sensor bearings
Incorporating a shielded sensor and versatile deep groove ball bearing, SKF Sensor bearing units are mechatronic machine components. Sensor body, impulse ring and bearing are mechanically attached to each other, forming an integral, ready-to-mount unit. 

Integrated design helps reduce development times, as well as manufacturing and assembly costs. Robust components and materials also enable down-sizing, weight reduction, increased safety and reliability and more. SKF sensor bearings measure a range of operations, including: 
  • Number of revolutions
  • Speed
  • Direction of rotation
  • Relative position
  • Acceleration
  • Deceleration
SKF logo