Cookies no site da SKF

A SKF usa cookies nos sites para ajustar ao máximo as informações exibidas com as preferências de nossos visitantes, como as opções de país e idioma.

Você aceita o uso de cookies da SKF?

Lubrication systems

For marine applications such as shaft line solutions, engines and gearboxes

Improve performance and increase service life with SKF lubrication solutions

All equipment, whether it is rotating or linear motion, needs to be lubricated in order to perform according to specification.

SKF Marine offers a range of oil and grease lubrication solutions for all types of marine equipment, including thrusters, pods, waterjets, gearboxes, deck cranes, main engines and more.

SKF Marine Lubrication system solutions:
SKF logo