Cookies no site da SKF

A SKF usa cookies nos sites para ajustar ao máximo as informações exibidas com as preferências de nossos visitantes, como as opções de país e idioma.

Você aceita o uso de cookies da SKF?

Air pressure control unit for gravity tank

Regulates air supply to increase the head pressure of the sterntube gravity tank

This equipment is standard design for vessels whose structure and layout do not allow for installation of the gravity tank at the required height.
  • The unit is available as a basic version or an advanced system with redundancy control for twin shaft vessels.
SKF logo