Cookies no site da SKF

A SKF usa cookies nos sites para ajustar ao máximo as informações exibidas com as preferências de nossos visitantes, como as opções de país e idioma.

Você aceita o uso de cookies da SKF?

Customized bearings and housings

Based on your needs, SKF Marine can design, manufacture and assemble custom design bearing units for rudders and steering gear. The compete bearings and housings can integrate lubrication, sealing, condition monitoring and improved installation possibilities.

Please contact SKF Marine to help select the right solution for your specific application needs.
SKF logo