Cookies no site da SKF

A SKF usa cookies nos sites para ajustar ao máximo as informações exibidas com as preferências de nossos visitantes, como as opções de país e idioma.

Você aceita o uso de cookies da SKF?

Tapered roller bearings

Tapered roller bearing
Tapered roller bearings have tapered inner and outer ring raceways between which tapered rollers are arranged.

The projection lines of all the tapered surfaces meet at a common point on the bearing axis. Their design makes tapered roller bearings particularly suitable for the accommodation of combined (radial and axial) loads.

The axial load carrying capacity of the bearings is largely determined by the contact angle; the larger the angle, the higher the axial load carrying capacity. An indication of the angle size is given by the calculation factor e; the larger the value of e, the larger the contact angle and the greater the suitability of the bearing for carrying axial loads.
SKF logo