Cookies no site da SKF

A SKF usa cookies nos sites para ajustar ao máximo as informações exibidas com as preferências de nossos visitantes, como as opções de país e idioma.

Você aceita o uso de cookies da SKF?

Y-bearing plummer block units

SKF Y-bearing plummer (pillow) block units are available as standard in a wide variety of designs (fig. 1) and can incorporate most of the bearings provided in the section Y-bearings. For an overview of the variety of combinations available from stock, refer to:

  • table 1 for units with cast iron housings
  • table 2 for units with composite housings
  • table 3 for units with pressed steel housings
  • table 4 for units with housings made of composite for SKF Food Line
  • table 5 for units with cast stainless steel housings

Other units can be composed by ordering the parts separately.

SKF logo