Cookies no site da SKF

Nós utilizamos cookies para assegurar que você tenha a melhor experiência em nossos sites e em nossos aplicativos da Web. Caso você continue sem alterar as configurações de seu navegador, entenderemos que você deu seu consentimento para receber cookies. No entanto, você poderá alterar as configurações de cookies de seu navegador a qualquer momento.

cookie_information_popup_text_2[149]

Bearing data

Dimension
standards
Boundary dimensions:
ISO 355 (single bearing)
Tolerances

For additional
information
Tolerances
  • Normal
  • tighter geometrical tolerances for bearings with designation suffix CL7C
  • check availability of P5

Values:
ISO 492 (table 1, table 2)

Total width tolerances:
not standardized (table 3)

Internal clearance
For additional
information
Internal clearance

Standard (table 4)

Other clearance values are identified by the designation suffix C followed by a three-digit number. For clearance values not listed in the product tables, contact SKF.

Values are valid for unmounted bearing sets under measuring loads of:

  • D ≤ 90 mm
    → 0,1 kN
  • 90 < D ≤ 240 mm
    → 0,3 kN
  • D > 240 mm
    → 0,5 kN
Misalignment

Where misalignment cannot be avoided, SKF recommends using a face-to-face arrangement.

Any misalignment increases bearing noise and reduces bearing service life.

SKF logo