Skip to main content

SRSA / SVSA

Benefits

  • Optimal solution for a wide range of applications where high loads, accurate positioning or high speeds are required
  • Robust and high rigidity
  • Multiple combinations to suit a wide range of applications
  • Push-tube can withstand extreme torques

Features

  • Protection tube and push tube made of steel, in modular design, with profiled and anti-rotation guides
  • Possibility of re-lubricating the roller nut with direct access
  • Short wheelbase roller screw or long wheelbase ball screw are available as an option
  • Brushless servomotors and custom motor adapters
SRSA electric cylinders are the strongest and high fast linear actuator range in the Ewellix portfolio. Featuring Ewellix high-quality planetary roller screws, they can perform highly speed and efficient linear movements with extremely high loads and full controllability. Their housing is made of steel for high stiffness and robustness. The wide range consists of cylinders with screw sizes from 39 mm up to 75 mm. This enables the use of electric SRSA cylinders in applications with peak forces up to 500 kN, where, in the past, only hydraulic cylinders were an option.
For very high positioning accuracy, Ewellix offers the slow moving SVSA range with high precision recirculating roller-screws. Thanks to the very short screw lead of 1 mm only, it is easier to control the actuator while doing fine positioning adjustments down to microns. Please contact us for more information about our high-speed linear actuator product range!

Case studies:

      SRSA SVSA
      Max. dynamic axial force (kN) 500 74,6
      Max. linear speed (mm/s) 1 111 10
      Dynamic load capacity (kN) 572 174
      Screw type; diameter/lead (mm) Roller screws; 39-75/5-20 Roller screws; 32-50/1
      Max Stroke (mm) 1 500 900
      Motor type Servo motor Servo motor
      Duty cycle (%) 100 100
      Operating temperature 0 to 40 °C 0 to 40 °C
      Type of protection IP 54 IP 54
      For product orders, please refer to our catalogue pages where the ordering keys are indicated. Please do not use the ordering keys generated here as they may be incomplete.
      IL-05001/7-EN-February 2023 High performance actuator
      IL-06011/2-EN-December 2021 SRSA-SVSA
      TC-08014-EN-March 2020 SxSA operating manual
      EL-02006-EN-January 2023-Full electric transition
      EL-03008/2-EN-February 2023 Linear technology for joining
      EL-03022-EN-Solution for plastic and rubber

      Need more
      information?
      Ask our experts.

      I agree to Ewellix Terms & Conditions and Privacy Policy