Skip to main content

PFP

Benefits

  • Easy to use and precise
  • Ergonomic design
  • Various labelling options
  • no electricity

Features

  • Large keys
  • Operated by air
  • Large keys
The footswitches of the PFP series are used for pneumatic actuation of a MAX7 or MAX71 actuator or a TGC, THC or TLC lifting column. The drive can be controlled effortlessly and precisely via the large buttons.
      Type of protection

      IP 21

      Operating power

      pneumatic

      Max operating channels

      1

      For product orders, please refer to our catalogue pages where the ordering keys are indicated. Please do not use the ordering keys generated here as they may be incomplete.
      IL-05002/7-EN-January 2023 Actuator range
      IL-06009/3-EN-April 2022 Operating switches
      TC-08030/1-EN-September 2022 Operating switches operating manual

      Need more
      information?
      Ask our experts.

      I agree to Ewellix Terms & Conditions and Privacy Policy