Cookies no site da SKF

A SKF usa cookies nos sites para ajustar ao máximo as informações exibidas com as preferências de nossos visitantes, como as opções de país e idioma.

Você aceita o uso de cookies da SKF?

Kit composition VKJP

SKF boot kits consist of the following components:
  • Boot in Thermoplastic for specific applications and Nitril for older applications
  • Wheel nut or wheel bolt for ensuring car safety
  • Additional components such as circlips, washers, spacers to complete repair
  • Clamps
  • Additional grease
SKF logo