Cookies no site da SKF

A SKF usa cookies nos sites para ajustar ao máximo as informações exibidas com as preferências de nossos visitantes, como as opções de país e idioma.

Você aceita o uso de cookies da SKF?

Water pump kit

It's considered good professional practice to replace the water pump when repairing the timing or auxiliary system.

This explain the strong SKF focus on water pumps.
Manufactured to meet or exceed OE specifications, SKF AquaMax water pumps ensure:
  • proper fit and easy installation
  • optimum cooling system efficiency thanks to their advanced component materials and design
  • high load capacity for both axial and radial stresses
  • reduced fuel consumption and CO2 emissions.

Benefits of the SKF offer:
  • more than 545 kits available
  • 96% coverage of the car parc in Europe.
SKF logo