SKF participates in raids against retailers of counterfeit bearings

2016 децембар 06, 08:30 CET

Three simultaneous raids in China are the latest in efforts to combat the sale of counterfeit bearings

Geteborg, 03. decembar, 2013. godine: SKF has participated in three simultaneous raids against retailers of counterfeit bearings in China. The raids, which were led by Chinese police, resulted in the seizure of counterfeit bearings which may otherwise have been sold to industrial customers and end-users.

Tina Astrom, Director, Group Brand Protection, says: “Counterfeit products are often associated with luxury and consumer brands, but they are also a problem for industrial customers in almost all regions. Although the sale of counterfeit bearings is a problem in China, Chinese law enforcement is very proactive and supported by a legal framework that enables taking action against counterfeiters.”

“Amongst the seized goods, there was a counterfeit large-size cylindrical roller bearing. The bearing had severe visible damage, suggesting that it had not been able to meet the performance needs of the machine in which it was installed. The damage was so severe, the failure of the counterfeit bearing would most likely have created substantial damage to its surrounding machinery, resulting in unplanned production downtime and financial implications for the end-user.”

Every year, SKF’s brand protection team participates in more than 100 raids against retailers, distributors and manufacturers of counterfeit products, half of which take place in China. 

Aktiebolaget SKF
(obj.)

Za dodatne informacije, obratite se:
ŠTAMPA: Teo Kjelberg, direktor, Odnosi sa štampom
tel.: +46 31 337 6576, mobilni telefon: +46 725-776576, adresa e-pošte: theo.kjellberg@skf.com

ODNOSI SA INVESTITORIMA: Patrik Stenberg, rukovodilac Odeljenja za odnose sa investitorima
Patrik Stenberg, +46 31-337 2104; +46 705-472 104; patrik.stenberg@skf.com

SKF je vodeći svetski dobavljač ležajeva, zaptivača, mehatronike, sistema za podmazivanje i usluga koje uključuju tehničku podršku, održavanje i usluge za održavanje pouzdanosti, konsalting i obuku u oblasti inženjeringa. Kompanija SKF ima predstavništva u više od 130 zemalja i oko 17.000 distributerskih lokacija širom sveta. Godišnja prodaja u 2015. godini je iznosila 75 997 miliona švedskih kruna, a broj zaposlenih je bio 46 635. www.skf.com 

® SKF je registrovani zaštitni znak Grupe SKF.

Preuzmite komplet promotivnih materijala za medije

Potpuno saopštenje u PDF formatu (13.5 MB)

SKF logo