20160330 SKF mašinska baza za centar za testiranje ležajeva velikih dimenzija 1

2017 јун 21, 16:00 CEST

Geteborg, Švedska, 21. jun 2016. godine:

SKF has inaugurated its newly-built Sven Wingquist Test Center in Schweinfurt, Germany, an investment totalling EUR 40 million. The center is the first in the world that is able to test large-size bearings under actual operating conditions. This allows for a more efficient development process for customers, as well as improved bearing performance and increased service life.

The Sven Wingquist Test Center has two testing rigs. One rig is designed for the testing of wind turbine main shaft arrangements. The second rig will be used for testing bearings used in other industrial sectors, including mining, construction, steel manufacturing and marine transport.

Combined with SKF’s continued development of diagnostics, condition monitoring and simulation methods, these rigs will contribute to reduced testing and product development lead-times and provide deeper insights into bearing performance.

Viktorija van Kamp – predsednik, Razvoj poslovanja i proizvoda “No other test center is capable of testing large-size bearings this accurately, under actual operating conditions, giving us and our customers a significant strategic advantage. The technologies being used here in the Sven Wingquist Test Center will help save our customers time and resources, whilst supporting their ambitions of increased reliability and service life.”

The test centre has received funding from the Bavarian Ministry of Economic Affairs, Media, Energy and Technology and the German Federal Ministry for the Environment, Nature Conservation, Construction and Reactor Safety.

Aktiebolaget SKF
(obj.)

Za dodatne informacije, kontaktirajte:

ŠTAMPA: Teo Kjelberg, direktor, Odnosi sa štampom,
tel.: 46 31 337 6576, mobilni telefon: 46 725-776576, adresa e-pošte: theo.kjellberg@skf.com

ODNOSI SA INVESTITORIMA: Patrik Stenberg, rukovodilac Odeljenja za odnose sa investitorima,
tel.: 46 31-337 1994, mobilni telefon: 46 725-776576, adresa e-pošte: patrik.stenberg@skf.com 

SKF je vodeći svetski dobavljač ležajeva, zaptivača, mehatronike, sistema za podmazivanje i usluga koje uključuju tehničku podršku, održavanje i usluge za održavanje pouzdanosti, konsalting i obuku u oblasti inženjeringa. Kompanija SKF ima predstavništva u više od 130 zemalja i oko 17.000 distributerskih lokacija širom sveta. Godišnja prodaja u 2015. godini je iznosila 75 997 miliona švedskih kruna, a broj zaposlenih je bio 46 635. www.skf.com 

® SKF je registrovani zaštitni znak Grupe SKF.

Preuzmite komplet promotivnih materijala za medije

Potpuno saopštenje u PDF formatu (11.9 MB)

SKF logo