Fuel system

Pump up reliability with SKF

Whether driven indirectly from the crankshaft in diesel engines, or directly from the camshaft in gasoline engines, injection pump systems must endure heavy loads and high temperatures. SKF can help them do so more reliably and efficiently, with bearings and units designed to reduce friction and handle heavy loads.

Решения

SKF logo