Centrifugal air conditioning compressors

Complex lubrication requirements

Traditional centrifugal compressors operate with hydrodynamic bearings that require a combination of pumps, filters and complex monitoring equipment. More recent designs use a combination of refrigerant and oil, or simply the refrigerant itself, to lubricate the bearings. Eliminating oil as a lubricant reduces system complexity and cost while improving compressor efficiency and reliability.

The right mix of solutions from SKF

From robust hybrid bearings for oil-free units to friction-free magnetic bearings that run with no lubricant whatsoever, SKF solutions can improve the performance and reliability of centrifugal refrigerant compressor designs.

Решения

SKF logo