General purpose motors

Reliable operation is a must

High-volume and generally off-the-shelf, catalogue motors are small to medium-sized units, typically 1 to 500 kW. Energy efficiency reliability and trouble-free operation are crucial for productivity. Solutions from SKF can help.

Optimize performance with SKF

An extensive range of electrically insulated bearings adds to our complete offering of seals, standard bearings and greases for general purpose motors. SKF solutions also include advanced electrical analysis services. Each offer can help improve motor performance, maintain machine profitability and reduce costs over time.

Решения

SKF logo